Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K1931 - Rubber impact buffers Type TP door buffer
Bill of material
K1931.03503060
BESTKIPP
Order No.
K1931.03503060
D
diameter
35 mm
D1
diameter
8 mm
D2
diameter
17 mm
H
height
30 mm
H1
height
10 mm
GEW
Approx. weight
0.0308 kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245704460
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices