Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K0759 - Linear scales self-adhesive, stainless steel
Bill of material
K0759.010010X0300
BESTKIPP
Order No.
K0759.010010X0300
MATERIAL
Material
stainless steel
AUSF
version
scale mm
ELAGE
Assembly position
vertical mm
NP
Zero point
upper
TL
pitch
1 mm
SKL
Graduation
left-hand
L
Length
300
B
width
15 mm
H
height
1 mm
GEW
Approx. weight
0.0369 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90178000
EAN
EAN-Nr. Kipp
4059245170487
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.