Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KIPP
Description
K0757 - Linear scales self adhesive or with screw holes, aluminium
Bill of material
K0757.100010X0500
BESTKIPP
Order No.
K0757.100010X0500
MATERIAL
Material
Aluminium
AUSF
version
with holes mm
AUSF1
version
scale mm
ELAGE
Assembly position
horizontal
NP
Zero point
left-hand
TL
pitch
1 mm
SKL
Graduation
lower
L
Length
500
H
height
2 mm
B
width
15 mm
GEW
Approx. weight
0.0415 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90178000
EAN
EAN-Nr. Kipp
4059245170678
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.